IESNA:LM-63-2002
[TEST]P940629
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-740-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31926
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4254.4 3923 3620.9 3339.6 3110.1 3011.7 3006.5 3058.3 3196.4 3489.8
3947.1 4482.2 5086.2 5749 6304.7 6807 7273 7789 8210.1 8662.3
9219.8 9587.4 9858.4 10207 10707.5 11722.3 13239.4 15150 16725.7 16516.9
13550.1 7266.1 2369.7 1006.2 393.5 129.4 0
4254.4 3947.1 3646.8 3362.1 3132.5 3018.6 3020.3 3068.7 3205 3495
3943.7 4456.3 5062.1 5733.5 6290.9 6800.1 7255.7 7744.1 8184.2 8638.2
9185.3 9608.1 9899.8 10148.3 10666.1 11618.8 13061.6 14974 16660.2 16477.2
13807.2 7673.4 2725.2 1047.6 440.1 157.1 0
4254.4 3957.5 3669.3 3396.6 3168.8 3039.3 3022.1 3053.1 3158.4 3381
3762.5 4275.1 4867.1 5500.5 6097.6 6634.4 7083.1 7493.9 7927.1 8420.7
8969.5 9561.5 10044.8 10419.3 10876.7 11651.6 12896 14770.3 16903.5 17759.6
15793.8 10253.6 4086.9 1826 806 288.2 0
4254.4 3952.3 3690 3434.6 3211.9 3082.5 3044.5 3066.9 3139.4 3303.4
3612.3 4050.7 4573.6 5144.9 5731.7 6346.2 6931.2 7423.1 7885.7 8391.3
9005.8 9620.2 10179.4 10681.6 11265 11995 13134.1 14994.7 17826.9 20614.2
20564.2 15182.8 7730.3 3650.3 1687.9 578.2 0
4254.4 3978.2 3740 3519.1 3317.2 3173.9 3120.4 3130.8 3186 3306.8
3526 3862.6 4313 4796.3 5305.4 5906 6605 7335.1 7980.6 8648.5
9294 10013.7 10773.1 11494.5 12302.2 13320.5 14754.8 16867.3 20241.4 24494
26021.5 20313.9 13199.7 6774.2 2934 913 0
4254.4 3974.8 3755.6 3534.7 3336.2 3186 3125.6 3139.4 3192.9 3310.3
3507 3835 4268.2 4744.5 5241.6 5828.4 6534.3 7276.4 7956.4 8655.4
9319.9 10037.9 10797.3 11558.4 12404.1 13455.2 14887.7 16972.5 20244.9 24402.6
26009.4 20619.4 13142.8 6668.9 2870.2 880.2 0
4254.4 4011 3812.5 3629.6 3457 3318.9 3248.2 3236.1 3287.8 3393.1
3562.3 3822.9 4154.3 4552.9 5046.5 5609.2 6341 7160.8 8056.5 9009.2
9967.1 10909.4 11798.3 12663 13577.7 14609.8 15774.8 17212.4 19055.7 20800.6
19732.3 13872.8 5945.7 1893.3 683.5 167.4 0
4254.4 4055.9 3898.8 3764.2 3636.5 3524.3 3451.8 3417.3 3439.7 3531.2
3679.6 3872.9 4128.4 4483.9 4968.9 5583.3 6318.5 7164.2 8082.4 9017.9
9908.4 10759.3 11568.7 12348.8 13051.3 13664 14145.5 14416.5 14192.1 12493.8
7942.6 2778.7 1090.8 626.5 310.7 107 0
4254.4 4118 4012.7 3923 3843.6 3765.9 3717.6 3702.1 3717.6 3778
3879.8 4024.8 4240.5 4571.9 5013.8 5574.7 6253 7019.3 7801.1 8563.9
9266.4 9961.9 10538.4 11049.2 11423.8 11610.2 11541.1 10997.5 9508 6404.8
2649.3 1137.4 778.4 547.1 350.4 151.9 0
4254.4 4178.4 4128.4 4092.1 4057.6 4031.7 4026.5 4049 4095.6 4180.1
4292.3 4440.8 4642.7 4948.2 5339.9 5856 6491.1 7207.4 7958.1 8738.3
9530.4 10312.3 11037.2 11661.9 12157.3 12350.6 11976.1 10533.2 7468 3369
1396.3 894 633.4 433.2 283 129.4 0
4254.4 4266.4 4273.3 4292.3 4313 4344.1 4390.7 4470.1 4578.8 4716.9
4894.7 5112.1 5414.2 5835.3 6385.8 7053.8 7809.7 8610.5 9442.4 10276
11102.7 11913.9 12676.8 13199.7 13301.5 12756.2 11308.1 8748.6 5062.1 1896.8
980.3 678.3 469.4 290 172.6 62.1 0
4254.4 4290.6 4321.7 4373.4 4418.3 4471.8 4544.3 4632.3 4754.9 4903.3
5081.1 5312.3 5617.8 6020 6506.7 7074.5 7697.5 8349.9 9026.5 9689.2
10322.6 10950.9 11484.2 11787.9 11656.8 10933.6 9476.9 7228.1 4119.7 1561.9
833.6 567.8 393.5 236.4 129.4 36.2 0
4254.4 4318.2 4382.1 4451.1 4527 4592.6 4682.4 4784.2 4891.2 5034.5
5193.2 5372.7 5605.7 5897.4 6237.4 6618.8 7034.8 7462.8 7901.2 8315.4
8703.7 9017.9 9180.1 9048.9 8517.3 7504.2 6104.5 4421.8 2511.2 1152.9
702.4 497.1 352.1 229.5 136.3 46.6 0
4254.4 4351 4463.2 4578.8 4678.9 4756.6 4841.2 4906.7 4956.8 5005.1
5039.6 5065.5 5089.7 5101.8 5082.8 4998.2 4842.9 4654.8 4470.1 4199.1
3755.6 3187.7 2640.6 2185 1812.2 1517.1 1287.5 1108 956.2 826.7
695.5 581.6 472.9 353.8 226.1 82.8 0
4254.4 4399.3 4542.6 4682.4 4777.3 4839.4 4872.2 4884.3 4858.4 4813.5
4748 4651.3 4494.3 4290.6 4035.2 3752.1 3476 3211.9 2951.3 2689
2423.2 2181.5 1974.4 1770.8 1593 1437.7 1308.2 1196.1 1087.3 978.6
850.9 728.3 586.8 438.4 257.2 101.8 0
4254.4 4440.8 4620.2 4748 4827.4 4853.2 4837.7 4810.1 4746.2 4654.8
4504.6 4269.9 4000.6 3743.5 3545 3381 3198.1 2987.5 2771.8 2569.9
2405.9 2317.9 2190.2 2014.1 1846.7 1694.8 1541.2 1391.1 1258.2 1130.5
983.8 823.3 636.9 450.5 262.3 126 0
4254.4 4475.3 4666.8 4785.9 4829.1 4815.3 4789.4 4730.7 4625.4 4461.5
4244 4012.7 3803.9 3620.9 3446.6 3275.8 3094.5 2903 2735.6 2609.6
2571.6 2561.2 2473.2 2328.2 2171.2 2010.7 1817.4 1627.5 1451.5 1303.1
1158.1 997.6 838.8 647.2 452.2 234.7 0
4254.4 4511.5 4708.3 4813.5 4822.2 4785.9 4739.3 4649.6 4487.4 4288.9
4111.1 3964.4 3807.3 3624.4 3420.7 3220.5 3011.7 2815 2633.7 2530.2
2495.7 2450.8 2397.3 2305.8 2147 1988.2 1850.2 1722.5 1624.1 1515.3
1379 1234 1077 892.3 699 415.9 0
4254.4 4534 4729 4806.6 4798 4744.5 4672 4547.8 4363.1 4197.4
4081.8 3969.6 3829.8 3648.6 3427.6 3173.9 2923.7 2687.2 2480.1 2388.7
2292 2226.4 2148.8 1983.1 1819.1 1693.1 1587.8 1511.9 1451.5 1356.6
1263.4 1121.8 963.1 807.7 624.8 371.1 0
4254.4 4542.6 4748 4813.5 4785.9 4729 4637.5 4477 4297.5 4164.6
4066.2 3964.4 3833.2 3665.8 3432.8 3146.3 2830.5 2547.4 2328.2 2219.5
2098.7 1990 1836.4 1653.4 1513.6 1406.6 1322 1251.3 1175.3 1087.3
1021.7 885.4 721.4 590.3 453.9 227.8 0
4254.4 4568.5 4761.8 4817 4787.7 4722.1 4609.9 4447.7 4268.2 4143.9
4050.7 3938.5 3816 3636.5 3405.2 3120.4 2796 2476.7 2238.5 2078
1917.5 1800.1 1634.4 1498.1 1366.9 1265.1 1184 1120.1 1066.6 1006.2
1063.2 881.9 673.1 514.3 381.4 158.8 0
4254.4 4566.7 4765.2 4822.2 4791.1 4718.6 4618.5 4449.4 4264.7 4147.3
4050.7 3943.7 3824.6 3650.3 3424.2 3137.7 2811.5 2485.3 2231.6 2062.5
1901.9 1779.4 1617.2 1477.4 1346.2 1242.7 1161.5 1099.4 1052.8 992.4
1097.7 812.9 643.8 517.8 384.9 158.8 0
